RAYCHEM NGC-30 and RAYCHEM NGC-40 are electronic control, monitoring and power distribution systems for heat-tracing used in process-temperature maintenance and freeze-protection applications. These systems along with single circuit (Elexant 4010i), dual circuit (920) and multi-circuit (Elexant 4020i) controllers make up the new On Demand Stock Panels Program in North America. The On Demand Stock Panels Program allows customers to purchase RAYCHEM’s most standard control & monitoring offerings for rapid delivery, thus significantly speeding up the ordering process for customers.
What is the On Demand Stock Panel Program?
The On Demand Stock Panel Program is a new program that was launched in the Fall of 2024 where RAYCHEM stocks standard panel configurations built with quality components including premium RAYCHEM controllers for use in hazardous and nonhazardous areas with North American approvals. These standard panel configurations come with a fixed bill of materials to speed up ordering and come ready to ship. Many of the configurations also have C1D2 rated circuit breakers and Type 4X stainless steel enclosures.
Inventory includes both NGC-30 and NGC-40 panels and high volume single and dual circuit controllers like the Elexant 4010i, Elexant 4020i and 920 previously mentioned.
Why is the On Demand Stock Panel Program Valuable?
- Improves efficiency and reduces lead times as the configurations use standard electric heat tracing controllers and panel designs
- Customers can take advantage of accelerated delivery with the ideal standard configuration, reducing their schedule risk and maximizing their productivity
- Broad selection of configurations are available immediately with a best in class advanced control option (no additional configurations are possible, if additional configurations are needed, pursuing a custom panel design is advised)
- Customers can choose between RAYCHEM’s best advanced control and monitoring systems that range from single circuit to 40 circuit
- This is a flexible offering with over 25 configurations to choose from for fast delivery to help customers keep their industrial projects on track
- Consistent design with time-tested quality for a project
- Panels are factory assembled and diligently tested and guaranteed with the RAYCHEM Control & Monitoring warranty
- Standard drawings are readily available which eliminates the need for drawing review and additional approvals. Existing customers have access to panel drawings via their local RAYCHEM Sales Representative.
- Configurations are already approved for use in both hazardous and nonhazardous locations
To learn more, visit the appropriate product page on our website. Click Request a Quote or Where to Buy to get started on placing your order today. Alternatively, give our Customer Care team a call at 1-800-545-6258 to get started.
USA
Canada